S13F6Z-48A30A045

48 Pitch, 1:1.5 Ratio Aluminum Fairloc® Bevel Gear Set
Qty Range Price/Unit Ships Within
1 - 4 $126.46 5 wks
5 - 9 $94.87 5 wks
10 - 24 $66.41 6 wks
25 - 49 $63.63 6 wks
50+ Request for Quote
$126.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 0.2498
Diametral Pitch 48
Face Width 0.18
Material Alum. Set
Mounting Distance (Gear) (B) 0.687
Mounting Distance (Pinion) (A) 0.812
Pitch Diameter (Pinion / Gear) 0.625/0.9375
Pressure Angle (°) 20
Speed Ratio 1:1.5
Teeth (Pinion / Gear) 30/45

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team