S13F6Z-48A30A030
48 Pitch, 30 Tooth Aluminum Fairloc® Miter Gear Set
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $124.50 | 5 wks |
5 - 9 | $93.25 | 5 wks |
10 - 24 | $65.21 | 6 wks |
25 - 49 | $62.32 | 6 wks |
50+ | Request for Quote |
$124.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 0.2498 |
---|---|
Diametral Pitch | 48 |
Face Width | 0.18 |
Material | Aluminum Set |
Mounting Distance (Gear) (B) | 0.687 |
Mounting Distance (Pinion) (A) | 0.687 |
Pitch Diameter (Pinion / Gear) | 0.625/0.625 |
Pressure Angle (°) | 20 |
Speed Ratio | 1:1 |
Teeth (Pinion / Gear) | 30/30 |