S13F4Z-64S32A032
64 Pitch, 32 Tooth Stainless Steel/Aluminum Fairloc® Miter Gear Set
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $112.50 | 5 wks |
5 - 9 | $85.47 | 5 wks |
10 - 24 | $58.34 | 6 wks |
25 - 49 | $55.91 | 6 wks |
50+ | Request for Quote |
$112.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 0.1873 |
---|---|
Diametral Pitch | 64 |
Face Width | 0.16 |
Material | Stainless Steel & Aluminum Set |
Mounting Distance (Gear) (B) | 0.562 |
Mounting Distance (Pinion) (A) | 0.562 |
Pitch Diameter (Pinion / Gear) | 0.5/0.5 |
Pressure Angle (°) | 20 |
Speed Ratio | 1:1 |
Teeth (Pinion / Gear) | 32/32 |