S13F3Z-72S36S036
64 Pitch, 36 Tooth Stainless Steel Fairloc® Miter Gear Set
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $124.50 | 5 wks |
5 - 9 | $93.25 | 5 wks |
10 - 24 | $65.21 | 6 wks |
25 - 49 | $62.32 | 6 wks |
50+ | Request for Quote |
$124.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 0.1248 |
---|---|
Diametral Pitch | 72 |
Face Width | 0.12 |
Material | Stainless Steel Set |
Mounting Distance (Gear) (B) | 0.531 |
Mounting Distance (Pinion) (A) | 0.531 |
Pitch Diameter (Pinion / Gear) | 0.5/0.5 |
Pressure Angle (°) | 20 |
Speed Ratio | 1:1 |
Teeth (Pinion / Gear) | 36/36 |