S13F3Z-72S36A036

64 Pitch, 36 Tooth Stainless Steel/Aluminum Fairloc® Miter Gear Set
Qty Range Price/Unit Ships Within
1 - 4 $112.50 5 wks
5 - 9 $85.47 5 wks
10 - 24 $58.34 6 wks
25 - 49 $55.91 6 wks
50+ Request for Quote
$112.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 0.1248
Diametral Pitch 72
Face Width 0.12
Material Stainless & Alum. Set
Mounting Distance (Gear) (B) 0.531
Mounting Distance (Pinion) (A) 0.531
Pitch Diameter (Pinion / Gear) 0.5/0.5
Pressure Angle (°) 20
Speed Ratio 1:1
Teeth (Pinion / Gear) 36/36

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team