S1354Z-64S32A128
1:4 / 64 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $85.52 | 8 wks |
25 - 49 | $83.03 | 8 wks |
50 - 99 | $80.06 | 8 wks |
100+ | $74.92 | 8 wks |
$85.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1873 / Split Hub |
---|---|
Drawing Choices | Gear Drawing |
Face Width | 0.16 |
Gear Ratio / DP | 1:4 / 64 DP |
Material | Stainless Steel & Aluminum |
Mounting Distance | 0.593 |
Overall Width | 0.389 |
Pitch Dia. | 2 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 32 / 128 (Sold Per Set |