S1354Z-64S32A096
1:3 / 64 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $70.75 | 6 wks |
25 - 49 | $68.27 | 6 wks |
50 - 99 | $65.64 | 6 wks |
100+ | $61.32 | 6 wks |
$70.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1873 / Split Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.16 |
Gear Ratio / DP | 1:3 / 64 DP |
Material | Stainless Steel & Aluminum |
Mounting Distance | 1.031 |
Overall Width | 0.438 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 32 / 96 (Sold Per Set) |