S1354Z-64A32A032

32 Teeth, 64DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range Price/Unit Ships Within
1 - 9 $61.81 6 wks
10 - 24 $54.8 6 wks
25 - 49 $47.79 6 wks
50 - 99 $45.61 6 wks
100+ Request for Quote
$61.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.16 / 0.461 Inch
Bore Size 0.1873 Inch
Hub Configuration Slotted Hub
Material Alum. Set
Mounting Distance 0.593 Inch
No. Of Teeth 32
Pitch 64
Pitch Dia. 0.5 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit AGMA 10 / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team