S1353Z-72S36S036
36 Teeth, 72DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.80 | 6 wks |
10 - 24 | $62.01 | 6 wks |
25 - 49 | $54.22 | 6 wks |
50 - 99 | $51.86 | 6 wks |
100+ | Request for Quote |
$69.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.12 / 0.434 Inch |
---|---|
Bore Size | 0.1248 Inch |
Hub Configuration | Slotted Hub |
Material | Stainless Steel Set |
Mounting Distance | 0.593 Inch |
No. Of Teeth | 36 |
Pitch | 72 |
Pitch Dia. | 0.5 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | AGMA 10 / Set |