S1353Z-72S36A108
1:3 / 72 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $65.37 | 8 wks |
25 - 49 | $62.8 | 8 wks |
50 - 99 | $60.28 | 8 wks |
100+ | $56.26 | 8 wks |
$65.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1248 / Split Hub |
---|---|
Drawing Choices | Gear Drawing |
Face Width | 0.12 |
Gear Ratio / DP | 1:3 / 72 DP |
Material | Stainless Steel & Aluminum |
Mounting Distance | 0.593 |
Overall Width | 0.387 |
Pitch Dia. | 1.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 36 / 108 (Sold Per Set |