S1353Z-72S24S024

24 Teeth, 72DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range Price/Unit Ships Within
1 - 9 $74.25 6 wks
10 - 24 $66.05 6 wks
25 - 49 $57.84 6 wks
50 - 99 $55.4 6 wks
100+ Request for Quote
$74.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.12 / 0.403 Inch
Bore Size 0.1248 Inch
Hub Configuration Slotted Hub
Material Stainless Set
Mounting Distance 0.499 Inch
No. Of Teeth 24
Pitch 72
Pitch Dia. 0.3333333 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit AGMA 10 / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team