S1353Z-72A36A144
1:4 / 72 DP Bevel Gear, Aluminum & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $80.08 | 6 wks |
25 - 49 | $77.78 | 6 wks |
50 - 99 | $75 | 6 wks |
100+ | $70.17 | 6 wks |
$80.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1248 / Split Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.12 |
Gear Ratio / DP | 1:4 / 72 DP |
Material | Aluminum (Set) |
Mounting Distance | 1.312 |
Overall Width | 0.433 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 36 / 144 (Sold Per Set |