S1353Z-72A24A024
24 Teeth, 72DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $57.70 | 8 wks |
25 - 49 | $55.09 | 8 wks |
50 - 99 | $52.75 | 8 wks |
100+ | $49.15 | 8 wks |
$57.70
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.12 / 0.403 Inch |
---|---|
Bore Size | 0.1248 Inch |
Hub Configuration | Slotted Hub |
Material | Aluminum Set |
Mounting Distance | 0.499 Inch |
No. Of Teeth | 24 |
Pitch | 72 |
Pitch Dia. | 0.3333333 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | AGMA 10 / Set |