S1346Z-48S30S120
1:4 / 48 DP Bevel Gear, Stainless & Stainless material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $103.31 | 8 wks |
10 - 24 | $93.05 | 8 wks |
25 - 49 | $82.79 | 8 wks |
50 - 99 | $79.21 | 8 wks |
100+ | Request for Quote |
$103.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.2498 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.18 |
Gear Ratio / DP | 1:4 / 48 DP |
Material | Stainless Steel (Set) |
Mounting Distance | 1.531 |
Overall Width | 0.462 |
Pitch Dia. | 0.625 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 30 / 120 (Sold Per Set |