S1346Z-48S30S030
30 Teeth, 48DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.41 | 8 wks |
10 - 24 | $64.83 | 8 wks |
25 - 49 | $57.26 | 8 wks |
50 - 99 | $54.1 | 8 wks |
100+ | Request for Quote |
$72.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.18 / 0.509 Inch |
---|---|
Bore Size | 0.2498 Inch |
Hub Configuration | With Hub & Set Scr. |
Material | Stainless Steel Set |
Mounting Distance | 0.687 Inch |
No. Of Teeth | 30 |
Pitch | 48 |
Pitch Dia. | 0.625 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | AGMA 10 / Set |
Substitute Part | S9786Z-V1-01SP |