S1346Z-48S30A060
1:2 / 48 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.96 | 6 wks |
10 - 24 | $70.08 | 6 wks |
25 - 49 | $61.19 | 6 wks |
50 - 99 | $59.32 | 6 wks |
100+ | Request for Quote |
$78.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.2498 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.18 |
Gear Ratio / DP | 1:2 / 48 DP |
Material | Stainless Steel & Aluminum |
Mounting Distance | 0.937 |
Overall Width | 0.482 |
Pitch Dia. | 0.625 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 30 / 60 (Sold Per Set) |
Substitute Part | S9786Z-V1-02P |