S1346Z-48S30A045

1:1-1/2 / 48 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range Price/Unit Ships Within
1 - 9 $77.58 6 wks
10 - 24 $68.83 6 wks
25 - 49 $60.08 6 wks
50 - 99 $58.23 6 wks
100+ Request for Quote
$77.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.2498 / Set Screw Hub
Drawing Choices Gear Drawing
Face Width 0.18
Gear Ratio / DP 1:1-1 / 2 / 48 DP
Material Stainless St. & Aluminum
Mounting Distance 0.687
Overall Width 0.482
Pitch Dia. 0.937
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 30 / 45 (Sold Per Set)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team