S1346Z-48A30A060

1:2 / 48 DP Bevel Gear, Aluminum & Aluminum material
Qty Range Price/Unit Ships Within
1 - 9 $69.33 6 wks
10 - 24 $54.74 6 wks
25 - 49 $53.21 6 wks
50 - 99 $51.67 6 wks
100+ Request for Quote
$69.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.2498 / Set Screw Hub
Drawing Choices Pinion Drawing
Face Width 0.18
Gear Ratio / DP 1:2 / 48 DP
Material Aluminum (Set)
Mounting Distance 0.937
Overall Width 0.482
Pitch Dia. 0.625
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 30 / 60 (Sold Per Set)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team