S1346Z-48A30A045
1:1-1/2 / 48 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.23 | 8 wks |
10 - 24 | $57.8 | 8 wks |
25 - 49 | $56.16 | 8 wks |
50 - 99 | $54.52 | 8 wks |
100+ | Request for Quote |
$73.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.2498 / Set Screw Hub |
---|---|
Drawing Choices | Gear Drawing |
Face Width | 0.18 |
Gear Ratio / DP | 1:1-1 / 2 / 48 DP |
Material | Aluminum (Set) |
Mounting Distance | 0.687 |
Overall Width | 0.482 |
Pitch Dia. | 0.937 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 30 / 45 (Sold Per Set) |