S1346Z-48A30A030

30 Teeth, 48DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range Price/Unit Ships Within
1 - 9 $60.55 6 wks
10 - 24 $47.64 6 wks
25 - 49 $46.22 6 wks
50 - 99 $44.8 6 wks
100+ Request for Quote
$60.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.18 / 0.509 Inch
Bore Size 0.2498 Inch
Hub Configuration With Hub & Set Scr.
Material Alum. Set
Mounting Distance 0.687 Inch
No. Of Teeth 30
Pitch 48
Pitch Dia. 0.625 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit AGMA 10 / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team