S1344Z-64S32S064

1:2 / 64 DP Bevel Gear, Stainless & Stainless material
Qty Range Price/Unit Ships Within
1 - 9 $96.48 6 wks
10 - 24 $86.02 6 wks
25 - 49 $75.56 6 wks
50 - 99 $73.56 6 wks
100+ Request for Quote
$96.48

Availability: 22 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.1873 / Set Screw Hub
Drawing Choices Pinion Drawing
Face Width 0.16
Gear Ratio / DP 1:2 / 64 DP
Material Stainless St. (Set)
Mounting Distance 0.75
Overall Width 0.399
Pitch Dia. 0.5
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 32 / 64 (Sold Per Set)
Substitute Part S9784Z-V2-02SP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team