S1344Z-64S32S048
1:1-1/2 / 64 DP Bevel Gear, Aluminum & Stainless Steel material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $100.19 | 8 wks |
10 - 24 | $89.26 | 8 wks |
25 - 49 | $78.34 | 8 wks |
50 - 99 | $76.2 | 8 wks |
100+ | Request for Quote |
$100.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1873 / Set Screw Hub |
---|---|
Drawing Choices | Gear Drawing |
Face Width | 0.16 |
Gear Ratio / DP | 1:1-1 / 2 / 64 DP |
Material | Stainless Steel (Set) |
Mounting Distance | 0.526 |
Overall Width | 0.406 |
Pitch Dia. | 0.75 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 32 / 48 (Sold Per Set) |