S1344Z-64S32A128
1:4 / 64 DP Bevel Gear, Stainless Steel & Aluminum material
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $92.70 | 8 wks |
| 25 - 49 | $89.62 | 8 wks |
| 50 - 99 | $87.46 | 8 wks |
| 100+ | $82.85 | 8 wks |
$92.70
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Style | 0.1873 / Set Screw Hub |
|---|---|
| Drawing Choices | Pinion Drawing |
| Face Width | 0.16 |
| Gear Ratio / DP | 1:4 / 64 DP |
| Material | Stainless Steel & Aluminum |
| Mounting Distance | 1.25 |
| Overall Width | 0.41 |
| Pitch Dia. | 0.5 |
| Pressure Angle (°) | 20° |
| Teeth (Pinion / Gear) | 32 / 128 (Sold Per Set |
| Substitute Part | S9784Z-V2-04P |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities