S1344Z-64S32A096

1:3 / 64 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range Price/Unit Ships Within
1 - 24 $79.41 6 wks
25 - 49 $76.49 6 wks
50 - 99 $74.52 6 wks
100+ $70.54 6 wks
$79.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.1873 / Set Screw Hub
Drawing Choices Pinion Drawing
Face Width 0.16
Gear Ratio / DP 1:3 / 64 DP
Material Stainless St. & Aluminum
Mounting Distance 1
Overall Width 0.407
Pitch Dia. 0.5
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 32 / 96 (Sold Per Set)
Substitute Part S9784Z-V2-03P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team