S1344Z-64S32A064

1:2 / 64 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range Price/Unit Ships Within
1 - 9 $92.10 6 wks
10 - 24 $82.02 6 wks
25 - 49 $71.95 6 wks
50 - 99 $69.97 6 wks
100+ Request for Quote
$92.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.1873 / Set Screw Hub
Drawing Choices Gear Drawing
Face Width 0.16
Gear Ratio / DP 1:2 / 64 DP
Material Stainless St. & Aluminum
Mounting Distance 0.526
Overall Width 0.389
Pitch Dia. 1
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 32 / 64 (Sold Per Set)
Substitute Part S9784Z-V2-02P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team