S1344Z-64A32A128
1:4 / 64 DP Bevel Gear, Aluminum & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $96.13 | 6 wks |
10 - 24 | $85.71 | 6 wks |
25 - 49 | $75.29 | 6 wks |
50 - 99 | $73.27 | 6 wks |
100+ | Request for Quote |
$96.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1873 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.16 |
Gear Ratio / DP | 1:4 / 64 DP |
Material | Aluminum (Set) |
Mounting Distance | 1.25 |
Overall Width | 0.41 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 32 / 128 (Sold Per Set |