S1344Z-64A32A096
1:3 / 64 DP Bevel Gear, Aluminum & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.62 | 8 wks |
10 - 24 | $78.85 | 8 wks |
25 - 49 | $69.09 | 8 wks |
50 - 99 | $67.13 | 8 wks |
100+ | Request for Quote |
$88.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1873 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.16 |
Gear Ratio / DP | 1:3 / 64 DP |
Material | Aluminum & Stainless Steel |
Mounting Distance | 1 |
Overall Width | 0.407 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 32 / 96 (Sold Per Set) |