S1343Z-72S36S108
1:3 / 72 DP Bevel Gear, Stainless & Stainless material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $98.75 | 6 wks |
10 - 24 | $88.1 | 6 wks |
25 - 49 | $77.46 | 6 wks |
50 - 99 | $75.44 | 6 wks |
100+ | Request for Quote |
$98.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1248 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.12 |
Gear Ratio / DP | 1:3 / 72 DP |
Material | Stainless Steel (Set) |
Mounting Distance | 1 |
Overall Width | 0.369 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 36 / 108 (Sold Per Set |