S1343Z-72S36S072

1:2 / 72 DP Bevel Gear, Aluminum & Stainless Steel material
Qty Range Price/Unit Ships Within
1 - 9 $93.50 6 wks
10 - 24 $83.3 6 wks
25 - 49 $73.1 6 wks
50 - 99 $71.11 6 wks
100+ Request for Quote
$93.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.1248 / Set Screw Hub
Drawing Choices Gear Drawing
Face Width 0.12
Gear Ratio / DP 1:2 / 72 DP
Material Stainless St. (Set)
Mounting Distance 0.531
Overall Width 0.341
Pitch Dia. 1
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 36 / 72 (Sold Per Set)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team