S1343Z-72S36A144
1:4 / 72 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $157.32 | 8 wks |
10 - 24 | $141.5 | 8 wks |
25 - 49 | $125.68 | 8 wks |
50 - 99 | $123.01 | 8 wks |
100+ | Request for Quote |
$157.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1248 / Set Screw Hub |
---|---|
Drawing Choices | Pinion Drawing |
Face Width | 0.12 |
Gear Ratio / DP | 1:4 / 72 DP |
Material | Stainless Steel & Aluminum |
Mounting Distance | 1.25 |
Overall Width | 0.371 |
Pitch Dia. | 0.5 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 36 / 144 (Sold Per Set |