S1343Z-72S36A054

1:1-1/2 / 72 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range Price/Unit Ships Within
1 - 24 $67.99 6 wks
25 - 49 $64.92 6 wks
50 - 99 $63.03 6 wks
100+ $59.53 6 wks
$67.99

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 0.1248 / Set Screw Hub
Drawing Choices Pinion Drawing
Face Width 0.12
Gear Ratio / DP 1:1-1 / 2 / 72 DP
Material Stainless St. & Aluminum
Mounting Distance 0.64
Overall Width 0.372
Pitch Dia. 0.5
Pressure Angle (°) 20°
Teeth (Pinion / Gear) 36 / 54 (Sold Per Set)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team