S1343Z-72S24A024
24 Teeth, 72DP / AGMA 10, Miter Gear ( Precision Matched Set )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $85.47 | 8 wks |
10 - 24 | $75.87 | 8 wks |
25 - 49 | $66.26 | 8 wks |
50 - 99 | $64.25 | 8 wks |
100+ | Request for Quote |
$85.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.12 / 0.341 Inch |
---|---|
Bore Size | 0.1248 Inch |
Hub Configuration | With Hub & Set Scr. |
Material | Stainless Steel & Aluminum Set |
Mounting Distance | 0.437 Inch |
No. Of Teeth | 24 |
Pitch | 72 |
Pitch Dia. | 0.3333333 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | AGMA 10 / Set |
Substitute Part | S9783Z-V3-07P |