S1343Z-72A36A144
1:4 / 72 DP Bevel Gear, Stainless Steel & Aluminum material
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $128.51 | 6 wks |
10 - 24 | $115.39 | 6 wks |
25 - 49 | $102.27 | 6 wks |
50 - 99 | $100.17 | 6 wks |
100+ | Request for Quote |
$128.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 0.1248 / Set Screw Hub |
---|---|
Drawing Choices | Gear Drawing |
Face Width | 0.12 |
Gear Ratio / DP | 1:4 / 72 DP |
Material | Aluminum (Set) |
Mounting Distance | 0.531 |
Overall Width | 0.346 |
Pitch Dia. | 2 |
Pressure Angle (°) | 20° |
Teeth (Pinion / Gear) | 36 / 144 (Sold Per Set |