S12N25M032S2015
Module 2.5, 32 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $87.04 | 4 wks |
10 - 49 | $76.88 | 4 wks |
50 - 99 | $68.49 | 4 wks |
100+ | $64.22 | 4 wks |
$87.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Module (Pitch) | 2.5 |
No. Of Teeth | 32 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |
Substitute Part | S12N25M032S2515 |