S12N15M056S1016
Module 1.5, 56 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $38.81 | 8 wks |
100 - 249 | $37.61 | 8 wks |
250 - 499 | $33.05 | 8 wks |
500+ | Request for Quote |
$38.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Module (Pitch) | 1.5 |
No. Of Teeth | 56 |
Pitch Dia. | 84 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |