S12N15M024S1016
Module 1.5, 24 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.86 | 8 wks |
25 - 99 | $15.63 | 8 wks |
100 - 249 | $14.05 | 8 wks |
250 - 499 | $11.75 | 8 wks |
500+ | Request for Quote |
$17.86
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Module (Pitch) | 1.5 |
No. Of Teeth | 24 |
Pitch Dia. | 36 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |