S12N10M036S0310
Module 1, 36 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.14 | 8 wks |
25 - 99 | $13.59 | 8 wks |
100 - 249 | $12.06 | 8 wks |
250 - 499 | $9.99 | 8 wks |
500+ | Request for Quote |
$16.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 1 |
No. Of Teeth | 36 |
Pitch Dia. | 36 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |