S12N10M032S0310
Module 1, 32 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.18 | 8 wks |
25 - 99 | $13.35 | 8 wks |
100 - 249 | $11.71 | 8 wks |
250 - 499 | $9.6 | 8 wks |
500+ | Request for Quote |
$16.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 1 |
No. Of Teeth | 32 |
Pitch Dia. | 32 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |