S12N08M065A0310
Module 0.8, 65 Teeth, 20° Pressure Angle, 2024 Aluminum alloy Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.53 | 3 wks |
10 - 24 | $27.39 | 3 wks |
25 - 49 | $26.08 | 3 wks |
50 - 99 | $23.83 | 4 wks |
100+ | Request for Quote |
$29.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | 2024 Aluminum Alloy |
Module (Pitch) | 0.8 |
No. Of Teeth | 65 |
Pitch Dia. | 52 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |