S12N05M050A0510
Module 0.5, 50 Teeth, 20° Pressure Angle, 2024 Aluminum alloy Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.44 | 3 wks |
10 - 24 | $20.54 | 3 wks |
25 - 49 | $20.09 | 3 wks |
50 - 99 | $19.58 | 4 wks |
100+ | Request for Quote |
$21.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | 2024 Aluminum Alloy |
Module (Pitch) | 0.5 |
No. Of Teeth | 50 |
Pitch Dia. | 25 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |