S12M10M100N0510
Module 1, 100 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $63.14 | 3 wks |
25 - 49 | $62.6 | 3 wks |
50 - 99 | $61.01 | 3 wks |
100+ | Request for Quote |
$63.14
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 0 mm |
Hub Style | Hubless |
Material | Acetal / No Insert |
Module (Pitch) | 1 |
No. Of Teeth | 100 |
Pitch Dia. | 100 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |