S12M10M024N0510

Module 1, 24 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range Price/Unit Ships Within
1 - 9 $16.27 3 wks
10 - 24 $15.02 3 wks
25 - 49 $13 3 wks
50 - 99 $12.09 3 wks
100+ Request for Quote
$16.27

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 10 mm
Face Width 5 mm
Hub Dia. 0 mm
Hub Style Hubless
Material Acetal / No Insert
Module (Pitch) 1
No. Of Teeth 24
Pitch Dia. 24 mm
Pressure Angle (°) 20°
Quality Class ISO 7 (AGMA 10)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team