S12M08M072N0510
Module 0.8, 72 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.01 | 8 wks |
25 - 99 | $30.87 | 8 wks |
100 - 249 | $25.22 | 8 wks |
250 - 499 | $22.7 | 8 wks |
500+ | Request for Quote |
$37.01
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 0 mm |
Hub Style | Hubless |
Material | Acetal / No Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 72 |
Pitch Dia. | 57.6 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |