S12M08M025N0510
Module 0.8, 25 Teeth, 20° Pressure Angle, Acetal Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.32 | 8 wks |
| 25 - 99 | $11.64 | 8 wks |
| 100 - 249 | $9.03 | 8 wks |
| 250 - 499 | $7.86 | 8 wks |
| 500+ | Request for Quote |
$15.32
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 10 mm |
|---|---|
| Face Width | 5 mm |
| Hub Dia. | 0 mm |
| Hub Style | Hubless |
| Material | Acetal / No Insert |
| Module (Pitch) | 0.8 |
| No. Of Teeth | 25 |
| Pitch Dia. | 20 mm |
| Pressure Angle (°) | 20° |
| Quality Class | ISO 7 (AGMA 10) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities