S12M05M044N0510
Module 0.5, 44 Teeth, 20° Pressure Angle, Acetal Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $17.93 | 3 wks |
| 10 - 24 | $14.24 | 3 wks |
| 25 - 49 | $12.82 | 3 wks |
| 50 - 99 | $11.15 | 4 wks |
| 100+ | Request for Quote |
$17.93
Availability: 17 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 10 mm |
|---|---|
| Face Width | 5 mm |
| Hub Dia. | 0 mm |
| Hub Style | Hubless |
| Material | Acetal / No Insert |
| Module (Pitch) | 0.5 |
| No. Of Teeth | 44 |
| Pitch Dia. | 22 mm |
| Pressure Angle (°) | 20° |
| Quality Class | ISO 7 (AGMA 10) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities