S12C8Z-032PC128
32 D.P., 128 Teeth, Cast Nylon With 1.969" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $115.72 | 4 wks |
10 - 24 | $111.33 | 4 wks |
25 - 49 | $106.77 | 8 wks |
50 - 99 | $102.91 | 8 wks |
100+ | Request for Quote |
$115.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.3748 |
---|---|
Core Dia. (D) | 1.969 |
Diametral Pitch | 32 |
Face Width (FW) | 0.375 |
Hub Style | Hubless |
No. Of Teeth | 128 |
Outside Diameter | 4.063 Inch |
Pitch Dia. | 4 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |