S12ABZ-048PC120
48 D.P., 120 Teeth, Cast Nylon With 1.378" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.20 | 4 wks |
10 - 24 | $68.32 | 4 wks |
25 - 49 | $64.84 | 8 wks |
50 - 99 | $62.21 | 8 wks |
100+ | Request for Quote |
$72.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.4998 |
---|---|
Core Dia. (D) | 1.378 |
Diametral Pitch | 48 |
Face Width (FW) | 0.25 |
Hub Style | Hubless |
No. Of Teeth | 120 |
Outside Diameter | 2.542 Inch |
Pitch Dia. | 2.5 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |