S12ABZ-048PC108

48 D.P., 108 Teeth, Cast Nylon With 1.181" Dia. Stainless Steel Core
Qty Range Price/Unit Ships Within
1 - 9 $52.99 4 wks
10 - 24 $50.28 4 wks
25 - 49 $47.34 8 wks
50 - 99 $45.18 8 wks
100+ Request for Quote
$52.99

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.4998
Core Dia. (D) 1.181
Diametral Pitch 48
Face Width (FW) 0.25
Hub Style Hubless
No. Of Teeth 108
Outside Diameter 2.292 Inch
Pitch Dia. 2.25 Inch
Pressure Angle (°) 20 °
Quality Class AGMA 9

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team