S12ABZ-032PC128
32 D.P., 128 Teeth, Cast Nylon With 1.969" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $104.88 | 4 wks |
10 - 24 | $100.52 | 4 wks |
25 - 49 | $96.17 | 8 wks |
50 - 99 | $92.59 | 8 wks |
100+ | Request for Quote |
$104.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.4998 |
---|---|
Core Dia. (D) | 1.969 |
Diametral Pitch | 32 |
Face Width (FW) | 0.25 |
Hub Style | Hubless |
No. Of Teeth | 128 |
Outside Diameter | 4.063 Inch |
Pitch Dia. | 4 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |