S12ABZ-032PC072
32 D.P., 72 Teeth, Cast Nylon With 1.181" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.30 | 4 wks |
10 - 24 | $45.83 | 4 wks |
25 - 49 | $43.1 | 8 wks |
50 - 99 | $41.14 | 8 wks |
100+ | Request for Quote |
$49.30
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.4998 |
---|---|
Core Dia. (D) | 1.181 |
Diametral Pitch | 32 |
Face Width (FW) | 0.25 |
Hub Style | Hubless |
No. Of Teeth | 72 |
Outside Diameter | 2.313 Inch |
Pitch Dia. | 2.25 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |